Product BL20-2DO-120/230VAC-0.5A
BL20 electronic module
2 Digital Outputs, 230 VAC, 0.5 A
Order number: 6827137- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 digital outputs, 120/230 VAC
- Max. 0.5 A
General data
EAN | 4047101137781 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 40 g |
Technical Data
Signal type | Digital output |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Mounting accessories
ZBW5-2BETÄTIGUNGSWERKZEUG
Tension spring tool |
6827129 |