Product BL20-E-16DO-24VDC-0.5A-P
BL20 Economy Module
16 Digital Outputs, PNP, 0.5 A
Order number: 6827230- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- 16 digital outputs, 24 VDC
- Max. 0.5 A
- P switching
General data
EAN | 4047101137866 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 88 g |
Technical Data
Signal type | Digital output |
Connection technology signal | Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 211 KB |
English | 208 KB |
French | 211 KB |
Spanish | 211 KB |
Czech | 211 KB |
Dutch | 210 KB |
Romanian | 209 KB |
Russian | 226 KB |
Polish | 212 KB |
Chinese | 244 KB |
Turkish | 210 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
BL20-E-16GNDL
BL20 ECO module with 16 connection terminals for wiring GND potential from the UL field supply |
100001338 | |
BL20-E-10GNDL
BL20 ECO module with 10 connection terminals for wiring GND potential from the UL field supply |
100001336 |