Product BL67-8DO-R-NO
BL67 electronic module
8 Isolated Relay Outputs, NO
Order number: 6827277- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs for status display
- Electronics galvanically separated from the field level via optocouplers
- 8 isolated relay outputs
- Potential-free electronic relay contact (MOSFET)
- Max. 0.1A
General data
EAN | 4047101109665 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 50 g |
Technical Data
Signal type | Relay output |
Connection technology signal | M12 |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |