Product BL20-E-4AO-U/I
BL20 Economy Module
4 Analog Outputs for Current/Voltage
Order number: 6827328- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 4 analog outputs
- 0 … 20 mA, 4 … 20 mA, -10 … +10 VDC or 0 … +10 VDC,
- Selectable per channel

General data
| EAN | 4047101210651 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 89 g |
Technical Data
| Signal type | Analog output |
| Connection technology signal | Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | cULus |
Data Sheets
| German | 174 KB |
| English | 174 KB |
| French | 176 KB |
| Spanish | 176 KB |
| Czech | 177 KB |
| Dutch | 174 KB |
| Romanian | 175 KB |
| Russian | 191 KB |
| Polish | 177 KB |
| Chinese | 216 KB |
| Turkish | 175 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |

