Product PS400R-304-2UPN8X-H1141
Pressure sensor
2 PNP/NPN Transistor Switching Outputs
Order number: 6833460- Rigid process connection, non-rotatable body
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…400 bar rel.

General data
EAN | 4047101204933 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 250 g |
Technical Data
Design | With display |
Process connection | G 1/4'' male thread |
Pressure type | Relative pressure |
Pressure range bar | 0…400 bar |
Pressure range psi | 0…5801.51 psi |
Operating voltage | 18…30 VDC |
Electrical output | 2 × switching output |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
Material pressure transducer | Ceramic Al₂O₃ |
Medium temperature | -40…+85 °C |
Ambient temperature | -40…+80 °C |
Protection class | IP67/IP69K |
Approvals | CE, Metrological certification (RUS) |
Data Sheets
German | 332 KB |
English | 332 KB |
French | 334 KB |
Spanish | 332 KB |
Czech | 332 KB |
Dutch | 332 KB |
Romanian | 334 KB |
Russian | 368 KB |
Polish | 334 KB |
Chinese | 428 KB |
Turkish | 333 KB |
Approval
Configuration File
Configuration Software
Manual
PS Pressure Sensors Instructions for Use | 890 KB |
PS Series IO-Link Parameters | 341 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
PS — IO-Link parameters | 310 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
![]() |
PTS-COVER
Protective housing |
A9350 |
Connectivity accessories
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
![]() |
RKC4.4T-P7X2-10/TXL
Connection cable, M12 female connector, straight, 4-pin, LED, cable length: 10 m, jacket material: PUR, black; cULus approval |
6626184 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |