Product FCMI-10D08DYA4P-LIUP8X-H1141
Flow Rate Measurement
Inline Sensor with Integrated Processor
Order number: 6870603- Programmable flow meter for electrically conductive liquids
- Magnetic-inductive principle
- Display and monitoring of flow
- 3-digit display in [l/min]
- Measuring accuracy 0…5l/min: <+/0.1 l/min
- Measuring accuracy 5…40 l/min: < +/-2% of minimum value
- Minimum conductivity > 10 µS/cm (water > 15 µS/cm)
- Prog. via pushbutton, code-protected
- 4‐wire DC, 21…26 VDC
- NO/NC prog., PNP output
- Linear analog output 4…20 mA
- Flow range for analog output freely adjustable
- Plug-in device, M12 x 1

General data
EAN | 4047101174366 |
eCl@ss-Code (V5.1.4): | 27200401 -/- Flow meter (magnetic-inductive) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 762 g |
Technical Data
Function | Flow rate measurement |
Design | Inline |
Process connection | Compression fittings for pipes Ø 10 × 1 (EN10305-1) |
Medium | liquids |
Detection type | Magnetic-inductive |
Operating voltage | 21.6…26.4 VDC |
Output function | NO/NC programmable, PNP/Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless-steel/Plastic |
Housing material | Plastic, PBT |
Medium temperature | 5…+60 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP65 |
Mounting accessories
![]() |
FTCI-G1/4A4-D10/L050
Adapter for G1/4 thread made of stainless steel A4 (1.4571/AISI 316Ti) |
6870151 |
![]() |
FTCI-MP01AL
Mounting plate for FTCI flow meter for front mounting |
6870040 |