Product FCS-N3/4A4-NA-H1141
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6871304- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Connector device, M12 × 1
- 4‐wire connection to the processor

General data
EAN | 4047101175769 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261029000 |
Country of origin | DE |
Weight | 226 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | 3/4″ NPT |
Medium | liquids |
Detection type | Calorimetric |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Medium temperature | -20…+80 °C |
Protection class | IP67 |
Connectivity accessories
![]() |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
RKC4.4T-P7X2-10/TXL
Connection cable, M12 female connector, straight, 4-pin, LED, cable length: 10 m, jacket material: PUR, black; cULus approval |
6626184 |
Functional accessories
![]() |
FM-IM-3UP63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525100 |
![]() |
FM-IM-3UR38X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…250 VAC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525102 |
![]() |
FM-IM-2UPLI63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with analog output for flow and transistor outputs for temperature and errors |
7525104 |