Product FM-IM-3UR38X
Flow Monitoring
For the Connection of FCS and FCI Product Series Flow Sensors
IO-Link Device With Relay Outputs
Order number: 7525102- Relay output for flow, temperature and faults
- Adjustment of switchpoint, no teaching of flow boundaries (QuickTeach)
- LED band for indication of flow speed and media temperature
- Monitoring of operating and display range
- Detection of wire-break and short-circuit on the sensor side
- Standard IO or IO-Link operating mode
- Parametrized via pushbutton or software-supported via IO-Link
General data
EAN | 4047101260557 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 241 g |
Technical Data
Function | Flow monitoring |
Design | Signal processor |
Operating voltage | 20…250 VAC / 20…125 VDC |
Output function | NO/NC programmable, Relay output |
Communication protocol | IO-Link |
Electrical connection | Terminal block |
Housing material | Plastic, Polycarbonate/ABS |
Ambient temperature | -25…+70 °C |
Protection class | IP20 |
Approvals | UL |
Data Sheets
German | 1206 KB |
English | 1205 KB |
French | 1206 KB |
Spanish | 1206 KB |
Czech | 222 KB |
Dutch | 1205 KB |
Romanian | 1206 KB |
Russian | 1212 KB |
Polish | 1206 KB |
Chinese | 1308 KB |
Turkish | 1207 KB |
Approval
Configuration File
Configuration Software
Manual
FM / FMX Flow Monitoring | 18616 KB |
FM / FMX IO-Link Parameter | 357 KB |
Getting Started — FDT/DTM Frame PACTware | 19735 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
IO-Link Parameters | 823 KB |
Product Flyer
Quick Start Guide
Connectivity accessories
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 | |
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |
Functional accessories
FCST-A4-NA-H1141
Flow sensor for liquids — immersion sensor without integrated signal processor |
6870266 | |
FCS-G1/2A4-NA/L120
Flow sensor for liquids — immersion sensor without integrated signal processor |
6870359 | |
FCI-D04A4P-NA-H1141
Flow sensor for liquids — inline sensor without integrated signal processor |
6870638 |