Product B23171-8.5
Field-Wireable Connector
Female Connector, Straight
Order number: 6900270- With crimp contacts (contacts not included in the scope of delivery; these can be ordered using number 6900272)
- 7-pin
General data
EAN | 4047101519587 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 72 g |
Technical Data
Application | Signal |
Connector A | Female, M23 × 1, Straight |
Number of Pins | 7 |
Connector body | Die-cast Zinc, GD-Zn, nickel-plated |
Protection class | IP67 |