Product BTS-DSU35-EU2
Accessories
Actuation Kit (Puck)
Order number: 6900455- End position undamped
- 2 buttons
- For clockwise or counter-clockwise rotating drives
- Displays rotatable by 90 °
- Hole pattern on flange surface: 30 x 80 mm (30 x 130 mm)
- Connection shaft (shaft extension) height: 20 mm (30 mm)/Ø: max. 30 mm
- Maximum slide ring diameter: 34 mm
General data
EAN | 4047101112863 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 76169990990 |
Country of origin | DE |
Weight | 70 g |
Technical Data
Accessory type | Actuator (puck) |
For use with | Dual sensors |
Construction size | 36 mm |
Housing diameter | Ø 40 mm |
Housing material | Metal, AL, Hard-anodized |