Product  JS025/037

Mounting Accessories

Adjusting bar

Order number: 69429
    • Adjusting bar for CP40-type sensors
    • Stainless steel: VA 1.4301
#

General data

EAN 4047101113112
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 73269098900
Country of origin DE
Weight 63 g

Technical Data

Accessory type Mounting bracket
For use with Rectangular sensors, Read/write heads
Construction size 100 x 40 x 5 mm
Housing material Metal, 1.4301 (AISI 304)

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top