Product ASB-7
Accessories
Clip Collar
For Round Cylinders
Order number: 6965107- Clip collar to mount BIM-UNT in combination with KLDT-UNT2/BIM-UNR in combination with KLR2-UNR on round cylinders
- Also suitable for BIM-PSM design
- For cylinder diameters 58 ‐ 69 mm
- Material: Stainless Steel
- Width: 5 mm
General data
EAN | 4047101519532 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 6 g |
Technical Data
Accessory type | Clip collar |
For use with | Magnetic field sensors |
Fixing clamp for correspondent cylinder diameter | 58...69 mm |
Fixing clamp for cylindrical housing | Round cylinder |
Housing material | Stainless steel, 1.4301 (AISI 304) |