Product TB-EM18WD-H1147-EX
HF Read/Write Head
For Explosion Hazardous Areas or Areas with Extreme Requirements (e.g. Food Industry)
Order number: 7030381- Threaded barrel, M18 x 1
- Stainless steel, 1.4404
- Front cap made of liquid crystal polymer
- High protection class IP69K, for harsh environments
- Special double-lip seal
- Protection against all common acid and alkaline cleaning agents
- For the food industry
- Laser engraved label, permanently legible
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable
- ATEX category II 3 G, Ex zone 2
- ATEX category II 3 D, Ex zone 22

General data
| EAN | 4047101252583 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 78 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Read/Write distance max. | 30 mm |
| Mounting conditions | Flush |
| Network protocol | Connection to RFID interface |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68/IP69K |
| Approvals | ATEX II 3 G, ATEX II 3 D |
Data Sheets
| German | 1051 KB |
| English | 1050 KB |
| French | 1051 KB |
| Spanish | 332 KB |
| Czech | 1051 KB |
| Dutch | 1051 KB |
| Romanian | 1052 KB |
| Russian | 1057 KB |
| Polish | 1053 KB |
| Chinese | 1139 KB |
| Turkish | 1052 KB |
ATEX Approval
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Mounting accessories
|
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
|
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |
|
PN-M18
Protective nut for M18 x 1 threaded barrels; material: Stainless steel A2 1.4305 (AISI 303) |
6905310 |
Connectivity accessories
|
VT2-FKMV5-FKMV5-FSMV5
T-splitter for constructing an RFID line topology, stainless steel coupling nut |
100049243 |
|
RSEV57-TR2/RFID
Terminating resistor for constructing an RFID line topology, stainless steel retaining screw |
6636988 |
|
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633193 |
|
RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, open cable end, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633179 |
|
VB2-FKMV5-FSMV5.205-FSMV5.305/S2550
Y-splitter for re-powering a supply voltage for the RFID bus line topology, stainless steel coupling nut |
6636989 |

