Product MT08-2G
excom I/O System
Module Rack, Zone 1, for 8 Modules
Order number: 9100684- Module rack for max. 8 I/O modules, 1 gateway and 1 power supply module
- The terminals for the signal connection level are available as accessories

General data
EAN | 4047101306101 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 85381000000 |
Country of origin | DE |
Weight | 2006 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Module Racks |
Fieldbus connection technology | 1 × 9-pol D-SUB |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFM, cFMus, IECEx, CCC, INMETRO, KOSHA, EAC Ex, UKCA, CE |
Data Sheets
German | 501 KB |
English | 499 KB |
French | 500 KB |
Spanish | 500 KB |
Czech | 501 KB |
Dutch | 498 KB |
Romanian | 499 KB |
Russian | 516 KB |
Polish | 501 KB |
Chinese | 529 KB |
Turkish | 500 KB |
Approval
PTB 00 ATEX 2194 U | 2522 KB |
IECEx PTB 13.0040 U | 471 KB |
EC declaration of conformity | 133 KB |
KOSHA 17-AV4BO-0109U | 672 KB |
INMETRO — TÜV 13.1661 U | 5038 KB |
FM18US0068X | 852 KB |
FM18CA0033X | 849 KB |
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |
Programming Software
Quick Start Guide
Mounting accessories
![]() |
BM-PS
Cover for the unused power port |
6884044 |
![]() |
BM1
Dummy module for unused slots on the module rack |
6884036 |
Connectivity accessories
![]() |
STB16-4RS/1.5-BU
16-pcs. set: 4-pin terminal block, screw clamps blue |
9909622 |
![]() |
STB16-4RC/1.5-BU
16-pcs. set: 4-pin terminal block, cage clamps blue |
9909623 |
![]() |
D9T-RS485IS /6ES7972-0DA60-0XA0
PROFIBUS bus connector for RS485-IS, Fast Connect, only for use with IS devices! |
6890944 |