Product BM1
excom I/O System
Dummy Module
Order number: 6884036- Dummy module for unused slots on the module rack

General data
| EAN | 4047101111095 |
| eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 84 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Device type | Accessories |
| Ambient temperature | -20…+70 °C |
| Protection class | IP20 |
| Approvals | DNV GL, BV, LR, KR, KCC |
Data Sheets
| German | 295 KB |
| English | 294 KB |
| French | 294 KB |
| Spanish | 294 KB |
| Czech | 295 KB |
| Dutch | 294 KB |
| Romanian | 294 KB |
| Russian | 134 KB |
| Polish | 295 KB |
| Chinese | 299 KB |
| Turkish | 295 KB |

