Product THW-3-G1/4-A4-L050
Accessories
Thermowell
For Temperature Sensors
Order number: 9910415- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection G1/4" male thread
- Immersion depth 50 mm
- Stainless steel

General data
EAN | 4047101544398 |
eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
Customs tariff number | 73072910900 |
Country of origin | IT |
Weight | 38 g |
Technical Data
Accessory type | Thermowell |
For use with | Temperature sensors |
Process connection | G 1/4'' male thread |
Immersion depth L | 50 mm |
Housing material | Stainless steel, 1.4404 (AISI 316L) |