Product THW-6-G1/2-A4-L250
Accessories
Thermowell
For Temperature Sensors
Order number: 9910462- Thermowell for mounting temperature probes
- End tip diameter 6 mm
- Process connection G1/2" male thread
- Immersion depth 250 mm

General data
EAN | 4047101544015 |
eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
Customs tariff number | 73072910900 |
Country of origin | IT |
Weight | 139 g |
Technical Data
Accessory type | Thermowell |
For use with | Temperature sensors |
Process connection | G 1/2″ male thread |
Immersion depth L | 250 mm |
Housing material | Stainless steel |