Product TP-206A-CF-H1141-L750
Temperature Detection
Probe
Order number: 9910811- Process connection via compression fitting or thermowell
- Connection mode: 4-wire connection

General data
EAN | 4047101383836 |
eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
Customs tariff number | 90251900900 |
Country of origin | IT |
Weight | 1 g |
Technical Data
Detection type | medium contact |
Design | Temperature probe |
Measuring range | -50…500 °C |
Immersion depth L | 750 mm |
Process connection | For compression fittings, thermowell or direct mounting |
Electrical output | Resistance |
Measuring element | Pt100 |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -40…+120 °C |
Protection class | IP67 |
Approvals | cULus |
Mounting accessories
![]() |
CF-M-6-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/4” male thread |
9910483 |
![]() |
CF-M-6-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/4” NPT male thread |
9910484 |
![]() |
CF-M-6-M18-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection M18 × 1 male thread |
9910525 |
![]() |
CF-M-6-N1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT male thread |
9910529 |
![]() |
CF-M-6-G1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/2” male thread |
9910530 |
Connectivity accessories
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
![]() |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |