Product  CF-M-6-M18-A4

Accessories

Compression Fitting

For Temperature Sensors

Order number: 9910525
    • Compression fitting for direct mounting of temperature sensors in the TP product series
    • Stainless steel
    • Metal compression fitting
    • For probe with 6 mm diameter
    • Process connection M18 × 1 male thread
#

General data

EAN 4047101228700
eCl@ss-Code (V5.1.4): 27200291 -/- Messgerät, Temperatur (Teile)
Customs tariff number 73072910900
Country of origin IT
Weight 67 g

Technical Data

Accessory type Compression fitting
For use with Temperature sensors
Process connection M18 × 1 male thread
Housing material Stainless steel, 1.4404 (AISI 316L)

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top