Product TP-504A-TRI1.5-H1141-L100
Temperature Detection
Probe
Order number: 9910860- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Process connection Tri-Clamp 1 1/2"

General data
| EAN | 4047101430752 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 113 g |
Technical Data
| Detection type | medium contact |
| Design | Temperature probe |
| Measuring range | -50…120 °C |
| Immersion depth L | 100 mm |
| Process connection | Tri-Clamp 1 1/2″ |
| Electrical output | Resistance |
| Measuring element | Pt100 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+120 °C |
| Protection class | IP67 |
| Approvals | cULus |
Connectivity accessories
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
RKC4.4T-2/TXL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625503 |
|
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |

