Product PIT66U
Plastic Fiber
Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
Order number: 3039899Alternative order number : 39899
- Operation: opposed mode
- 2 pcs. included in delivery
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- Cable, straight, customizable
- End sleeve for probe, M2.5 x 0.45 threaded
- Optical fiber, core diameter 1.5 mm
- Optical fiber, total length: ± 1829 mm

General data
| EAN | 662488398996 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 85447000900 |
| Country of origin | TW |
| Weight | 45.36 g |
Technical Data
| Accessory type | Plastic fiber |
| For use with | Photoelectric sensors |
| Construction size | 1828 mm |
| Housing material | Plastic, PE, Black |
| Ambient temperature | -30…+70 °C |

