Product EA5E450Q
Measuring Light Screen
Emitter
Order number: 3075425Alternative order number : 75425
- Male M12 × 1, 8-pin
- Scan field 450 mm
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 12…30 VDC

General data
| EAN | 662488754259 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | MX |
| Weight | 2080 g |
Technical Data
| Function | Light screen |
| Operating mode | Emitter |
| Design | Rectangular |
| Construction size | 45.2 x 36 x 529 mm, EZ-Array |
| Range | 400…4000 mm |
| Scan field | 450 mm |
| Optical resolution | 5 mm |
| Light type | IR |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |
Connectivity accessories
|
RKS8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6625446 |
|
WKS8T-2/TXL
Connection cable, M12 female connector, angled, 8-pin, shielded, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625461 |
|
RKC8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625130 |
|
WKC8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625133 |
|
WKS8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; shielded |
6625449 |

