Product BL20-E-GW-EC
Interface for EtherCAT
Order number: 6827380- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and EtherCAT
- Modular Device Profile (MDP) supported
- 10/100 Mbps, Auto MDIX
- 2 × RJ45 female

General data
| EAN | 4047101289541 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 162 g |
Technical Data
| Network protocol | EtherCAT |
| Device type | Gateway |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | cULus |
Connectivity accessories
|
MINI USB 2.0 CABLE 1.5M
USB 2.0 service cable for gateways with USB port - A-male to mini A-male |
6827388 |
|
USB 2.0 EXTENSION 5M
USB 2.0 extension, 5 meters - A-male to A-female |
6827389 |
|
USB 2.0 EXTENSION ACTIVE 5M
USB 2.0 extension, 5 meters - A-male to A-female |
6827390 |

