Product  BIM-UNT-AP7X-0.3-PSG3S

Magnetic Field Sensor

For Pneumatic Cylinders

Order number: 4685742
    • For T-groove cylinders without mounting accessories
    • Optional accessories for mounting on other cylinder designs
    • One-hand mounting possible
    • Stable mounting
    • Magneto-resistive sensor
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Pigtail with male end, Ø 8 mm
#

General data

EAN 4047101160055
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 14 g

Technical Data

Design Rectangular
Construction size 28 x 5 x 6 mm, UNT
Cylindrical design Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Cable with connector, Ø 8 mm
Cable length 0.30  m
Housing material Plastic, PP
Ambient temperature -25…+70 °C
Protection class IP68

Mounting accessories

6970418
6970410
6970411
4685751
6970626
6970627
6970628
6970629
6913351
6913352
6913355

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top