Product UNT-STOPPER
Accessories
Switching Point Lock
For T-Groove Cylinders
Order number: 4685751- Accessories to secure the switchpoint on T-groove cylinders
- Snap-lock mounting in equipment fixture of the sensor
General data
EAN | 4047101160079 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | PL |
Weight | 3 g |
Technical Data
Accessory type | Switching point lock |
For use with | Magnetic field sensors |
Fixing clamp for cylindrical housing | T-groove cylinder |
Construction size | 18.5 x 6.4 x 3.5 mm |
Housing material | Plastic |