Product NIMFE-EM12/4.9L88-UP6X-H1141/S1182
Magnetic Field Sensor
For Detection of M6 Weld Nuts
For Detection of Ferromagnetic Parts
Order number: 1600616- Threaded barrel, M12 x 1
- Stainless steel, 1.4301
- DC 3-wire, 10…30 VDC
- NC/NO parametrizable with teach adapter VB2‐SP1
- M12 x 1 male connector
![#](/repo/_db_20240621105556_/Graphics/Pic9/00475383_0.png)
General data
EAN | 4047101209785 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | DE |
Weight | 37 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Operating voltage | 10…30 VDC |
Output function | Connection programmable, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4301 (AISI 304) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Weld nut sensor |
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |
![]() |
MW12
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945003 |
![]() |
BSS-12
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901321 |
![]() |
VB2-SP1
Teach adapter |
A3501-29 |