Product FCA-FCST-N1/2-A4
Accessories
Screw-In Adapter
For Flow Sensors F(T)CST
Order number: 6870293- Screw-in adapter for sensors of the F(T)CST series
- For a T-splitter or a welding sleeve
- Connection seals reliably up to 100 bar
- Process connection 1/2" NPT external thread
General data
EAN | 4047101303193 |
eCl@ss-Code (V5.1.4): | 27200492 -/- Messgerät, Durchfluss, Menge (Zubehör) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 120 g |
Technical Data
Accessory type | Screw-in adapter |
For use with | Flow sensors |
Process connection | 1/2″ NPT male thread |