Product FMX-IM-3UP63X
Flow Monitoring
For the Connection of FCS/FCI Product Series Ex Flow Sensors (NAEX)
IO-Link Device with Transistor Outputs
Order number: 7525101- For Ex ia resp. Ex ib sensors
- Transistor outputs for flow, temperature and faults
- Adjustment of switchpoint, no teaching of flow boundaries (QuickTeach)
- LED band for indication of flow speed and media temperature
- Monitoring of operating and display range
- Detection of wire-break and short-circuit on the sensor side
- Standard IO or IO-Link operating mode
- Parametrized via pushbutton or software-supported via IO-Link
- Associated equipment [Ex ia Ga/Da]
- Connection of flow probes Zone 0/20
General data
EAN | 4047101260540 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 231 g |
Technical Data
Function | Flow monitoring |
Design | Signal processor |
Operating voltage | 20…30 VDC |
Output function | NO/NC programmable, PNP |
Communication protocol | IO-Link |
Electrical connection | Terminal block |
Housing material | Plastic, Polycarbonate/ABS |
Ambient temperature | -25…+70 °C |
Protection class | IP20 |
Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, KOSHA, cULus, IECEx |
Data Sheets
German | 1303 KB |
English | 1252 KB |
French | 1256 KB |
Spanish | 1253 KB |
Czech | 241 KB |
Dutch | 1253 KB |
Romanian | 1254 KB |
Russian | 1311 KB |
Polish | 1255 KB |
Chinese | 1398 KB |
Turkish | 1253 KB |
Approval
UL: E230865 | 334 KB |
KOSHA Certificate | 623 KB |
EC Declaration of Conformity | 134 KB |
IECEx Certificate | 2278 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
FM / FMX Flow Monitoring | 18616 KB |
FM / FMX IO-Link Parameter | 357 KB |
Getting Started — FDT/DTM Frame PACTware | 19735 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
IO-Link Parameters | 824 KB |
Product Flyer
Quick Start Guide
Connectivity accessories
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 | |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
Functional accessories
FCS-N1/2A4-NAEX0
Ex flow sensor according to category II 1 G for liquid media |
6870471 | |
FCS-G1/4A4-NAEX0
Ex flow sensor according to category II 1 G for liquid media |
6870465 | |
FCS-G1/4A4-NAEX-H1141
Ex flow sensor according to category II 2 G for liquid media |
6870341 | |
FCS-GL1/2A4-NAEX-H1141
Ex flow sensor according to category II 2 G for liquid media |
6870432 | |
FCS-DN25A4-NAEX0/L100
Ex flow sensor according to category II 1 G for liquid media |
6872035 |