Product  TSS-4S-A-10/TXL

Superseal Connector

Connection Cable

Order number: 100000492
    • Superseal connector, female, straight, 4-pin
    • Jacket material: TPE-U (PUR)
    • Jacket color: black, similar to RAL 7021
    • Suitable for drag chain use
    • Flame retardant
    • Halogen free acc. to DIN VDE 0472 part 815
    • RoHS compliant
    • Protection classes IP67 and IP69K
    • Cable length: 10 m
#

General data

EAN 4047101439014
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 543 g

Technical Data

Application Mobile Equipment
Design Connection Cable
Connector A Female, Superseal, Straight
Number of pins 4
Connector body Plastic, TPU, UL 94, Black
Voltage 24 V
Current 7 A
Cable diameter Ø  5.7 mm
Cable length 10.0 m
Cable jacket PUR, Black
Number of Conductors 4
Protection class IP67, IP69K

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top