Product TBNN-S0-DRS-01
Adapter for mounting groups of TBEN-S modules on a DIN rail
Order number: 6814040- 1 piece
- Grounding of the modules on the DIN rail
- Easy arrangement of TBEN-S modules
- Creation of compact TBEN-S module groups
- Straightforward installation
- Simple compliance with the installation dimensions
![#](/repo/_db_20240621105556_/Graphics/Pic1/00457258_0.png)
General data
EAN | 4047101333312 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 39269097900 |
Country of origin | CN |
Weight | 45 g |
Technical Data
Device type | Mounting accessories |
Ambient temperature | -40…+70 °C |
Protection class | IP65/IP67/IP69K |