Product RI360P0-QR24M0-CNX4-2H1150
Contactless Encoder
CANopen
Premium Line
Order number: 1590914- Compact, rugged housing
- Many mounting possibilities
- Status displayed via LED
- Positioning element and aluminium ring not incl.
- CANopen interface
- Baud rate 10 kbps up to 1 Mbps; Factory setting: 125 kbps
- Node address 1 to 127; Factory setting 3
- Terminating resistor switched in via CANopen device access
- Immune to electromagnetic interference
- 10 … 30 VDC
- M12 x 1 male, 5-pin, CAN in, CAN out
- Acc. to CiA DS-301, CiA 305, CiA 406

General data
| EAN | 4047101327441 | 
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute | 
| Customs tariff number | 90318080000 | 
| Country of origin | DE | 
| Weight | 329 g | 
Technical Data
| Encoder line | Premium-Line | 
| Technology | Contactless | 
| Output type | Absolute singleturn | 
| Shaft Type | Hollow shaft | 
| Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 | 
| Construction size | 81 x 78 x 24 mm | 
| Flange type | Flange without mounting element | 
| Measuring range | 0…360° | 
| Operating voltage | 10…30 VDC | 
| Communication protocol | CANopen | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Metal/plastic, ZnAlCu1/PBT-GF30-V0 | 
| Ambient temperature | -25…+85 °C | 
| Protection class | IP68/IP69K | 
Mounting accessories
|   | P1-RI-QR24 Positioning element, for Ø 20 mm shafts | 1590921 | 
|   | P2-RI-QR24 Positioning element, for Ø 14 mm shafts | 1590922 | 
|   | P3-RI-QR24 Positioning element, for Ø 12 mm shafts | 1590923 | 
|   | P4-RI-QR24 Positioning element, for Ø 10 mm shafts | 1590924 | 
|   | P5-RI-QR24 Positioning element, for Ø 6 mm shafts | 1590925 | 
|   | P6-RI-QR24 Positioning element, for Ø 3/8“ shafts | 1590926 | 
|   | P7-RI-QR24 Positioning element, for Ø 1/4“ shafts | 1590927 | 
|   | P8-RI-QR24 Positioning element with blanking plug for large shafts | 1590916 | 
|   | M1-QR24 Aluminum protecting ring, for inductive encoders RI-QR24 | 1590920 | 
|   | PE1-QR24 Positioning element without adapter sleeve | 1590937 | 
|   | RA1-QR24 Adapter sleeve, for Ø 20 mm shafts | 1590928 | 
|   | RA2-QR24 Adapter sleeve, for Ø 14 mm shafts | 1590929 | 
|   | RA3-QR24 Adapter sleeve, for Ø 12 mm shafts | 1590930 | 
|   | RA4-QR24 Adapter sleeve, for Ø 10 mm shafts | 1590931 | 
|   | RA5-QR24 Adapter sleeve, for Ø 6 mm shafts | 1590932 | 
|   | RA6-QR24 Adapter sleeve, for Ø 3/8“ shafts | 1590933 | 
|   | RA7-QR24 Adapter sleeve, for Ø 1/4“ shafts | 1590934 | 
|   | RA8-QR24 Plug for mounting option C | 1590959 | 
|   | SP1-QR24 Shield plate Ø 74 mm, aluminium | 1590938 | 
|   | SP2-QR24 Shield plate Ø 74 mm, aluminiuim, with borehole for shaft feedthrough | 1590939 | 
|   | SP3-QR24 Shield plate Ø 52 mm, aluminium | 1590958 | 
Connectivity accessories
|   | RKC5701-5M Bus cable for CAN (DeviceNet, CANopen), M12 female connector, straight, cable length: 5 m, jacket material: PUR, anthracite; cULus approval | 6931034 | 


 
										 
					
				 
					
				 
					
				