Product FW-ERKSM0426-FD-P-0408
Field-Wireable Connector
Industrial Ethernet
Female Connector M12 × 1, Straight
Order number: 100033304- For use in Ethernet applications
- Shielding via iris spring connection
- D-coding
- Metal housing
- Push-in connection
- 4-pin
- Data male connector: PROFINET CAT5
- Metal housing, shieldable
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity:
- 0.14…0.75 mm² (without cable end sleeve)
- 0.08…0.5 mm² (with cable end sleeve)
- Approval: cULus
- Flammability class acc. to UL 94 V0
- RoHS compliant
- Protection class: IP65, IP67

General data
EAN | 4047101583410 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 42 g |
Technical Data
Application | Data |
Network protocol | Ethernet |
Connector A | Female, M12 × 1, Straight, D-coded |
Number of pins | 4 |
Connection mode | Push-in connection |
Housing material | Die-cast Zinc, GD-Zn, nickel-plated |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 4…8 mm |
Core cross-section/Clamping ability | 0.14…0.75 mm² |
Approvals | cULus |