Product  FW-EWKSM0426-FD-P-0408

Field-Wireable Connector

Industrial Ethernet

Female Connector M12 × 1, Angled

Order number: 100033308
    • For use in Ethernet applications
    • Shielding via iris spring connection
    • D-coding
    • Metal housing
    • Push-in connection
    • 4-pin
    • Data male connector: PROFINET CAT5
    • Metal housing, shieldable
    • Cable feedthrough: 4.0…8.0 mm
    • Terminal capacity:
      • 0.14…0.75 mm² (without cable end sleeve)
      • 0.08…0.5 mm² (with cable end sleeve)
    • Approval: cULus
    • Flammability class acc. to UL 94 V0
    • RoHS compliant
    • Protection class: IP65, IP67
#

General data

EAN 4047101583434
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 45 g

Technical Data

Application Data
Network protocol Ethernet
Connector A Female, M12 × 1, Angled, D-coded
Number of pins 4
Connection mode Push-in connection
Housing material Die-cast Zinc, GD-Zn, nickel-plated
Coupling nut/screw material Die-cast Zinc, GD-Zn, Nickel-plated
External diameter of the cable 4…8 mm
Core cross-section/Clamping ability 0.14…0.75 mm²
Approvals cULus

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top