Product  CMVT-QR20-IOLX3-0.3-RS4

Vibration & Temperature Sensor

For Condition Monitoring with IO-Link

Order number: 100029966
    • Rectangular, plastic, Ultem
    • Status displayed via LED
    • Acceleration and speed output RMS or peak to peak of the vibration
    • Acceleration measuring range ±16 g
    • Detection over 3 axes
    • Temperature measuring range -40 °C to +85 °C
    • High protection class IP68/IP69K
    • 18…30 VDC, communication via IO-Link
    • 10…30 VDC, SIO mode PNP/NPN switching outputs
    • Cable with male connector, M12 × 1, 4-pin
#

General data

EAN 4047101556735
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90318080000
Country of origin DE
Weight 103 g

Technical Data

Function Vibration/temperature sensor
Operating voltage 18…30 VDC
Communication protocol IO-Link
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Plastic, Ultem
Ambient temperature -40…+85 °C
Protection class IP68/IP69K

Connectivity accessories

6625013

Functional accessories

6825482
6814024

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top