Product  B1NF360V-QR20-2UPN6X3-H1141

Dynamic Inclinometer

With Switching Outputs

Order number: 100026931
    • Rectangular, plastic, Ultem
    • Status displayed via LED
    • Angle detection via one axis with 360 ° measuring range and two freely configurable switching outputs (PNP/NPN)
    • High protection class IP68/IP69K
    • Protected against salt spray and rapid temperature change
    • 10…30 V DC
    • Male connector, M12 × 1, 4-pin
    • Parameterization via IO-Link with USB-2-IOL-0002
#

General data

EAN 4047101538267
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90318080000
Country of origin DE
Weight 86 g

Technical Data

Measuring principle Combination of gyroscopes and accelerometers
Measuring range 0…360°
Number of measuring axes 1
Construction size 71.6 x 62.6 x 20 mm
Operating voltage 10…30 VDC
Output function NO/NC, PNP/NPN
Electrical connection Connector, M12 × 1
Housing material Plastic, Ultem
Ambient temperature -40…+85 °C
Protection class IP68/IP69K

Connectivity accessories

6625608
6625503

Functional accessories

6825482

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top