Product  FW-HRSPX0414-PQ-C-0612

Han Q

Han Q, Straight

Order number: 100045231
    • Han Q
    • Plastic housing
    • Cable feedthrough: 6…12.0 mm
    • Terminal capacity: 2.5 mm²
    • Scope of delivery: housing, contact carrier, contacts, cable gland, sealing screw
#

General data

EAN 4047101625752
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 1 g

Technical Data

Application Power
Connector A Male, HAN, Straight
Number of pins 4
Connection mode Crimp connection
Housing material Plastic, PC
External diameter of the cable 6…12 mm
Core cross-section/Clamping ability 2.5 mm²
Voltage 600 V
Current 40 A

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top