Product  FW-HRKPX0410-PQ-S-0713

Han Q

Han Q, Straight

Order number: 100045228
    • Han Q
    • Plastic housing
    • Cable feedthrough: 7…13.0 mm
    • Terminal capacity: 2.5…6 mm²
    • Scope of delivery: housing, contact carrier, cable gland
#

General data

EAN 4047101625745
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 1 g

Technical Data

Application Power
Connector A Female, HAN, Straight
Number of pins 6
Connection mode Screw/clamp connection
Housing material Plastic, PC
External diameter of the cable 7…13 mm
Core cross-section/Clamping ability 2.5…6 mm²
Voltage 400 V
Current 40 A

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top