Product VT2-FKM5-FKM5-FSM5/YE
2-Way Splitter
T-splitter without cable for AIDA safety
Order number: 100000152- M12 × 1
- Yellow housing
- Female connector - male connector - female connector, 5-pin
- RoHS-compliant
- Protection class IP67

General data
EAN | 4047101435009 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 30 g |
Technical Data
Application | Signal |
Design | T-splitter |
Connector A | Male, M12 × 1, A-coded |
Connector B | Female, M12 × 1, A-coded |
Voltage | 60 V |