Product DT04-2P-S-10/TXL
Deutsch Connector
Connection Cable
Order number: 100000245- Deutsch connector DT04, straight, 2-pin
- With protective circuitry (suppressor diode)
- With LED (yellow, 360° visible)
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 10 m

General data
EAN | 4047101435955 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | CZ |
Weight | 1 g |
Technical Data
Application | Mobile Equipment |
Design | Connection Cable |
Connector A | Male, Deutsch DT, Straight |
Number of pins | 2 |
Connector body | Plastic, TPU, UL 94, Black |
Coupling nut/screw | Nickel-plated |
Protective component | Suppressor diode |
Voltage | 24 V |
Current | 8 A |
Cable diameter | Ø 5 mm |
Cable length | 10.0 m |
Cable jacket | PUR, Black |
Number of Conductors | 2 |
Protection class | IP67, IP69K |