Product BS-18Q40
Mounting Accessories
Quick-Mount Bracket
Order number: 100000261- Mounting accessories for M18 × 1 sensors
- Suitable for all 52 mm Turck sensors and M12 connectors
- Tool-free quick-turn connection
- Abrasion-resistant, partially crystalline material
- Plastic polyamide PA6-GK30 and PA-GF50
- Base plate 44 x 50: CNOMO I1C40-compatible

General data
| EAN | 4047101436150 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 54 g |
Technical Data
| Accessory type | Quick-mount bracket |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 59 x 44 x 36 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, PA, Black |

