Product PT250R-2004-IX-DA91
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100000513- Fully welded metal measuring cell
- ATEX Ex II 1/2 GD
- FPM sealing material
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, DIN EN 175301-803-A
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0
General data
EAN | 4047101439274 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 130 g |
Technical Data
Design | Without display |
Process connection | G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring |
Pressure type | Relative pressure |
Pressure range bar | 0…250 bar |
Pressure range psi | 0…3625.94 psi |
Operating voltage | 10…30 VDC |
Electrical output | Current output (2-wire) |
Current output | 4…20 mA |
Electrical connection | Connector, DIN EN 175301-803 Form A |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
Pressure transducer material | Stainless steel 1.4435 (AISI 316L) |
Medium temperature | -30…+120 °C |
Ambient temperature | -25…+85 °C |
Protection class | IP65 |
Approvals | ATEX II 1/2 GD, CE, IECEx II 1/2 GD, UKEX, GOST/EAC RU, Metrological certification (RUS), cULus |
Data Sheets
German | 212 KB |
English | 211 KB |
French | 212 KB |
Spanish | 212 KB |
Czech | 212 KB |
Dutch | 211 KB |
Romanian | 212 KB |
Russian | 218 KB |
Polish | 213 KB |
Chinese | 332 KB |
Turkish | 212 KB |
ATEX Approval
Approval
cULus — E302799 | 73 KB |
EU DoC | 162 KB |
IECEx — SEV 16.0011 | 3929 KB |
China RoHS information | 240 KB |
GOST/EAC certificate for Russia | 1363 KB |
UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Connectivity accessories
RKC4.441T-2/TEB
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, blue; cULus approval |
6628444 | |
RKC4.441T-2/TXB
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, blue; cULus approval |
6631010 | |
WKC4.441T-2/TEB
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, blue; cULus approval |
6628451 | |
WKC4.441T-2/TXB
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, blue; cULus approval |
6629180 | |
VAS04-K81E-0.6-RSC5T/TXL
Extension cable, valve connector, A type to M12 male connector, straight, 5-pin; cable length: 0.6 m, jacket material: PUR, black |
6606726 |