Product BI7-M18-AD6X-0.3-RS4.23
Inductive Sensor
Order number: 100000661- Threaded barrel, M18 x 1
- Chrome-plated brass
- DC 2-wire, 10…30 VDC
- NO contact
- Cable with connector
General data
EAN | 4047101441307 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 75 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 7 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 1.0 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.30 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 | |
QM-18
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M24 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945102 | |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 | |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |