Product BI3-M12-AD6X-0.3-RS4.23
Inductive Sensor
Order number: 100000663- M12 × 1 threaded barrel
- Chrome-plated brass
- DC 2-wire, 10…30 VDC
- NO contact
- Cable with connector
General data
EAN | 4047101441321 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 54 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 3 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 1.0 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.30 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
QM-12
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M16 × 1. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945101 | |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 | |
MW12
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945003 | |
BSS-12
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901321 |