Product  BL20-E-16UL

BL20 Economy Module

Potential Distribution Module, 16x 24 VDC

Order number: 100001337
    • Fieldbus-independent
    • Electronics and connection technology in one housing
    • Connectivity: Push-in terminals
    • Protection class IP20
    • 16 connection terminals for wiring the 24 VDC potential from the UL field supply
#

General data

EAN 4047101451375
Customs tariff number 85366990990
Country of origin DE
Weight 75 g

Technical Data

Connection technology signal Cage clamp terminal
Device type I/O Module
Ambient temperature 0…+55 °C
Protection class IP20

Connectivity accessories

6601590

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top