Product  FAA-80-1.4571

Accessories

Screw-In Adapter

For Immersion Flow Sensors FS/FP

Order number: 100001988
    • M18 × 1.5 male thread to G1/2" male thread
    • Screw-in adapter for sensors from the FS/FP series
    • For a T-splitter or a welding sleeve
    • Connection seals reliably up to 100 bar
#

General data

EAN 4047101455618
eCl@ss-Code (V5.1.4): 27230211 -/- Accessories, mechanical
Customs tariff number 73072910900
Country of origin DE
Weight 96 g

Technical Data

Accessory type Screw-in adapter
For use with Flow sensors
Housing material Stainless steel, 1.4571 (AISI 316Ti)

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top