Product LTE150M-HT10-LU10-P-0.25-H1151
Pressure-Resistant Linear Position Sensor
Analog
Order number: 100002116- Suited for hydraulic cylinders
- Embedded housing design
- The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
- Adjustable measuring range
- Analog output 0.5…4.5 V
- 0.25 m cable with M12 male connector
![#](/repo/_db_20240621105556_/Graphics/Pic9/00460172_0.png)
General data
EAN | 4047101458077 |
eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
Customs tariff number | 90318080000 |
Country of origin | US |
Weight | 1000 g |
Technical Data
Design | Rod |
Measuring principle | Magnetostrictive |
Measuring range | 150 mm [5.91 in] |
Operating voltage | 8…30 VDC |
Output function | Analog output |
Voltage output | 0.5…4.5 V |
Electrical connection | Cable with connector, M12 × 1 |
Housing material | Stainless steel, 1.4305 (AISI 303) |
Ambient temperature | -40…+85 °C |
Protection class | IP68 |
Mounting accessories
![]() |
STM-AL-R10
Standard 4-hole positioning element, material: Aluminum |
6900409 |
![]() |
STS-R10
Standard spacer made of non-ferrous material for separating the positioning element from the base of the hydraulic piston rod |
6900411 |
![]() |
CM-R10
Standard positioning element, suitable for mounting in hydraulic cylinders |
6900416 |