Product VTS2-FKM5-FKM5-FSM5
2-Way Splitter
T-Splitter without Cable
Order number: 100002199- M12 × 1
- Female connector - male connector - female connector, 5-pin
- Shield placed on coupling nut/retaining screw
- RoHS-compliant
- Protection class IP67

General data
EAN | 4047101460032 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 38 g |
Technical Data
Application | Signal |
Design | T-splitter |
Connector A | Male, M12 × 1, A-coded |
Connector B | Female, M12 × 1, A-coded |
Voltage | 60 V |