Product TS720-2UPN8-H1141
Temperature Detection
With 2 PNP/NPN Transistor Switching Outputs
Order number: 100003633- Processor unit for connecting sensors from the TP product series
- Automatic probe detection
- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing upper section rotatable by 340°
- Compatible with the following temperature sensors:
- Resistance Temperature Detector (RTD) — Pt100 (2-, 3-, 4-wire) — Pt1000 (2-, 3-, 4-wire)
- Thermocouples (TC) — type K, B, E, J, N, R, S and T
- 10…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link
- Various IO-Link mapping profiles can be selected

General data
| EAN | 4047101482904 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | DE |
| Weight | 293 g |
Technical Data
| Detection type | medium contact |
| Design | With display (external probe) |
| Operating voltage | 10…33 VDC |
| Electrical output | 2 × switching output, IO-Link |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, cULus |
Data Sheets
| German | 1882 KB |
| English | 1880 KB |
| French | 1882 KB |
| Spanish | 1480 KB |
| Czech | 1881 KB |
| Dutch | 1880 KB |
| Romanian | 1882 KB |
| Russian | 1888 KB |
| Polish | 1883 KB |
| Chinese | 1971 KB |
| Turkish | 1882 KB |
Approval/Declaration
Configuration File
| TS+ IODD with Smart Sensor Profile (Production Date from 2310) | 880 KB |
| TS+ IODD without Smart Sensor Profile (Production Date up until 2309) | 873 KB |
Configuration Software
IO-Link Parameters
Manual
| Version without Smart Sensor Profile (Production Date up until 2309) | 1478 KB |
| Version with Smart Sensor Profile (Production Date from 2310) | 1733 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
Product Overview
| ”TS+ Industrial Temperature Sensors” Flyer | 783 KB |
| Product Portfolio ”Temperature Measurement in Fluids and Gases” | 1313 KB |
Quick Start Guide
Mounting accessories
|
FAS-6-1.4404
Stabilizer for standard temperature sensor TP206 |
100018063 |
|
TP-206A-CF-H1141-L100
temperature detector for liquid and gaseous media |
9910475 |
|
TP-206A-CF-H1141-L150
temperature detector for liquid and gaseous media |
9910476 |
|
TP-206A-CF-H1141-L200
temperature detector for liquid and gaseous media |
9910477 |
|
TP-206A-CF-H1141-L300
temperature detector for liquid and gaseous media |
9910478 |
|
TP-203A-CF-H1141-L100
temperature detector for liquid and gaseous media |
9910402 |
|
TP-203A-CF-H1141-L150
temperature detector for liquid and gaseous media |
9910403 |
|
TP-203A-CF-H1141-L200
temperature detector for liquid and gaseous media |
9910482 |
|
TP-203A-CF-H1141-L300
temperature detector for liquid and gaseous media |
9910474 |
|
TP-306A-CF-H1141-L1000
temperature detector for liquid and gaseous media |
9910479 |
|
TP-306A-CF-H1141-L2000
temperature detector for liquid and gaseous media |
9910480 |
|
TP-306A-CF-H1141-L5000
temperature detector for liquid and gaseous media |
9910481 |
|
TP-504A-TRI3/4-H1141-L035
temperature detector for liquid and gaseous media |
9910429 |
|
TP-504A-TRI3/4-H1141-L100
temperature detector for liquid and gaseous media |
9910430 |
|
TP-504A-TRI1.5-H1141-L100
temperature detector for liquid and gaseous media |
9910860 |
|
TP-504A-DN25K-H1141-L035
temperature detector for liquid and gaseous media |
9910431 |
|
TP-504A-DN25K-H1141-L100
temperature detector for liquid and gaseous media |
9910432 |
|
TP-206KK1-CF-H1141-L100
temperature detector for liquid and gaseous media |
100017085 |
|
TP-206KK1-CF-H1141-L150
temperature detector for liquid and gaseous media |
100017084 |
|
TP-206KK1-CF-H1141-L200
temperature detector for liquid and gaseous media |
100017083 |
|
TP-206KK1-CF-H1141-L500
temperature detector for liquid and gaseous media |
100017082 |
|
CF-M-3-G1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/8” male thread |
9910405 |
|
CF-M-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910407 |
|
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |
|
CF-M-3-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection 1/4” NPT male thread |
9910408 |
|
CF-M-6-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/4” male thread |
9910483 |
|
CF-M-6-G1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/2” male thread |
9910530 |
|
CF-M-6-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/4” NPT male thread |
9910484 |
|
CF-M-6-N1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT male thread |
9910529 |
|
THW-3-G1/2-A4-L050
Protective tube for mounting temperature sensors; sensor diameter 3 mm; process connection G1/2” external thread; immersion depth 50 mm |
9910443 |
|
THW-3-G1/2-A4-L100
Protective tube for mounting temperature sensors; sensor diameter 3 mm; process connection G1/2” external thread; immersion depth 100 mm |
9910444 |
|
THW-3-G1/2-A4-L200
Protective tube for mounting temperature sensors; sensor diameter 3 mm; process connection G1/2” external thread; immersion depth 200 mm |
9910487 |
|
THW-3-G1/2-A4-L250
Protective tube for mounting temperature sensors; sensor diameter 3 mm; process connection G1/2” external thread; immersion depth 250 mm |
9910446 |
|
TP-306A-CF-H1141-L5500
temperature detector for liquid and gaseous media |
100024018 |
|
FAM-30-PA66
Mounting bracket; variable wrench size 24–30 mm; removable labeling plate 20 × 9 mm |
100018384 |
|
TP-206KK1-CF-H1141-L1000
temperature detector for liquid and gaseous media |
100034627 |
|
TP-203A-M6-H1141-L100-I7
temperature detector for liquid and gaseous media |
100041106 |
|
TP-203KK1-CF-H1141-L150
temperature detector for liquid and gaseous media |
100045292 |
|
TP-504A-TRI1.5-H1141-L100/S3645
temperature detector for liquid and gaseous media |
100048143 |
|
TP-201.5A-CF-H1141-L100
temperature detector for liquid and gaseous media |
100048177 | |
|
THW-3-G1/2-A4-L086
Protective tube for mounting temperature sensors; sensor diameter 3 mm; process connection G1/2″ external thread; immersion depth 86 mm |
100050343 |
Connectivity accessories
|
RKC4.4T-2-RSC4.4T/TEL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625208 |
|
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
|
HT-WAK4-2-HT-WAS4/S2430
High-temperature-resistant extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PTFE, white |
8038668 |
|
RKH4.4-2-RSH4.4/TFG
Food and beverage extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: TPE, gray; approval: Ecolab, FDA |
6933472 |

