Product FK54PK-0.5/M16
M12 Power Receptacle
Front-mounted
Order number: 100003940- M12-Kupplung, K-codiert, 4-polig + PE

General data
EAN | 4047101490183 |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 70 g |
Technical Data
Application | Power |
Connector A | Female, M12 × 1, K-coded |
Number of pins | 4+PE |
Flange housing | Brass, CuZn, Nickel-plated |
Mounting type | front panel mounting |
Screw-in thread | M16 × 1.5 |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 630 V |
Current | 12 A |
Cable length | 0.5 m |
Number of Conductors | 5 |
Protection class | IP68 |
Approvals | cULus recognized |