Product FS54PL-1/M16
M12 Power Flange
Front-mounted
Order number: 100003947- M12 male connector, L-coded, 4-pin + FE
- M12-Stecker, L-codiert, 4-polig + FE

General data
EAN | 4047101490251 |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 134 g |
Technical Data
Application | Power |
Connector A | Male, M12 × 1, L-coded |
Number of pins | 4+FE |
Flange housing | Brass, CuZn, Nickel-plated |
Mounting type | front panel mounting |
Screw-in thread | M16 × 1.5 |
Flange housing | Brass, CuZn, Nickel-plated |
Voltage | 63 V |
Current | 16 A |
Number of Conductors | 5 |
Protection class | IP67, IP68 |
Approvals | cULus recognized |